DirectLOGIC DL205 communication module, Modbus TCP, 1 port, (1) Ethernet 10/100Base-T (RJ45) port(s). For use with D2-240, D2-250(-1), D2-260, D2-262 and Do-more H2 series CPU-based PLCs.

Description DirectLOGIC DL205 communication module, Modbus TCP, 1 port, (1) Ethernet 10/100Base-T (RJ45) port(s). For use with D2-240, D2-250(-1), D2-260, D2-262 and Do-more H2 series CPU-based PLCs.
Distributor Part Number H2-ECOM100
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/H2-ECOM100
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Distributor Part NumberDescription
H2-ECOM100DirectLOGIC DL205 communication module, Modbus TCP, 1 port, (1) Ethernet 10/100Base-T (RJ45) port(s). For use with D2-240, D2-250(-1), D2-260, D2-262 and Do-more H2 series CPU-based PLCs.

Dokumentasjon

Ta kontakt med leverandøren

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map