Wire-to-Board Connector Assemblies & Housings

 
Manufacturer TE Connectivity
Description 2X6 MTE SHRD PIN SR POL .100CL
Manufacturer Part Number 5-103946-5
Product Page https://www.te.com/usa-en/product-5-103946-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [DEGC] -65 – 105
Series AMPMODU MTE
Centerline (Pitch) [INCH] .1
Centerline (Pitch) [MM] 2.54
Connector Length [MM] 3.53
Contact Current Rating (Max) [AMP] 3
Connector Length [INCH] 1.39
Connector Height [MM] .66
Connector Height [INCH] .26
Row-to-Row Spacing [INCH] .1
Row-to-Row Spacing [MM] 2.54
Insulation Resistance [MEGO] 5000
Wire Size [AWG] 26 – 22
Wire Size [MMSQ] .12 – .4
Operating Voltage [V] 267
Dielectric Withstanding Voltage (Max) [V] 600
Termination Resistance [MOHM] 15
CAD-modellen

Productselectie

Documentatie