Clutch-Brake, 801680

 
Manufacturer Nexen
Description Clutch-Brake, Enclosed, Nema C-Faced Clutch-Brake, FMCBE1/8 NPT, Straight
Manufacturer Part Number 801680
MI Item Number 01126715
Distributor Motion
Motion Internal Description 801680 FMCBE-875 LOCKING KEY
E-Shop link https://www.motion.com/products/sku/01126715
Product Page https://www.motion.com/products/sku/01126715
Weight 40.00 lbs
Manufacturer UPC Number 662284235730
Series FMCBE
Finish Black Oxide
Bore Type Straight
Ratings CE, And RoHS
Approximate Brake Facing Life 394 hphr
Brake Air Chamber Volume When New 1.870 in³
Brake Air Chamber Volume When Worn Out 2.521 in³
Brake Facing Edge Color Code Red
Brake Facing Type Standard Coefficient
Brake Peak Thermal Input Rate 12.00 hp
Maximum Pressure 80 psi
Maximum RPM 1800 RPM
Open or Enclosed Design Enclosed
Port Size 1/8 NPT
Shaft Inertia 7.10 lb/in²
Actuation Air/Air
Clutch Air Chamber Volume when New 1.493 in³
Clutch Air Chamber Volume when Worn Out 2.145 in³
Clutch Facing Edge Color Code Red
Clutch Facing Type Standard Coefficient
Clutch Peak Thermal Input Rate 12.00 hp
Combination Type Nema C-Faced Clutch-Brake
Combined Continuous Thermal Dissipation 0.18 hp hp
Input Shaft Diameter 0.875 in
Maximum Static Brake Torque 325 in-lbs
Maximum Static Clutch Torque 290 in-lbs
Output Shaft Diameter 0.875 in
Temperature Range 32-150 °F
Approximate Clutch Facing Life 394 hphr
Drive Inertia 6.20 lbin²
Combined Heat Sink Capacity 8385 ft-lbs
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Documentatie

Contacteer de leverancier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map