Take-Up Frame, CP502X36TUFP-SS

 
Manufacturer PCI Procal Inc.
Description Take-Up Frame - Center Pull, 36.0000 in Travel, 54.2000 in Length, 4.0000 in Width, 9.5000 in Height
Manufacturer Part Number CP502X36TUFP-SS
MI Item Number 09339473
Distributor Motion
E-Shop link https://www.motion.com/products/sku/09339473
Product Page https://www.motion.com/products/sku/09339473
Weight 108.300 lbs
Manufacturer UPC Number 841946123374
Overall Width 4.0000 in
Series CP
Base Width 4.0000 in
Bolt Center-to-Center Length 52.5000 in
Bolt Size 3/4 in
Frame Material Stainless Steel
Frame Type Center Pull
Overall Height 9.5000 in
Overall Length 54.2000 in
Rod Diameter 1-1/4 in
Travel 36.0000 in
Height to Center Line 4.3750 in
Compatible Bore Diameter 2.5000 in
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

공급업체에 문의하십시오.

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map