EN 646.1 Plastic Conveyor Roller Tracks for Roller Track Assemblies

 
Manufacturer JW Winco
Description Plastic Conveyor Roller Tracks for Roller Track Assemblies
Part Number 646.1-270-15-PA
Material PA, Polyamide
l1 270
l2 15
l3 7.5
d 14.5
Rollers per track 18
Load per trac in N/m 13330
Load per roller 200
RoHS Yes
Weight 0.231
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

제품 설명

Used in EN 646.3 aluminium carrier rail profiles, EN 646.1 conveyor roller tracks create roller rails for use e.g. in flow racks, packing and picking stations and for linking work processes.

The conveyor roller tracks are snapped vertically into the carrier rail profile or pushed in place in the axial direction. No mounting hardware is required. The tracks can be dismantled in reverse order which also allows individual roller tracks to be replaced easily.

The roller axles are made of plastic which guarantee a quieter, low friction and maintenance-free function.

The rollers made of elastic polyurethane (TPU) are used preferably for delicate material to be conveyed.

If required, the conveyor roller tracks are easily separated at intervals of 27 mm. Used with carrier rail profiles cut to appropriate lengths, specific roller rail lengths can be created.

공급업체에 문의하십시오.

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map