UniStream® 5" Built-in Programmable Controller

Manufacturer Unitronics
Description UniStream® 5" Built-in Programmable Controller
Manufacturer Part Number US5-C5-B1
Resolution (pixels) 5” 800x480 (WVGA)
Size (inch) 5''
Viewing area Width x Height (mm) 108x64.8
Color support 16bit
Internal memory RAM 512MB
Internal memory ROM 3GB system memory / 1GB user memory
External memory microSD or micro SDHC up to 32GB
External audio
Video
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

Manufacturer Part NumberInput VoltageResolution (pixels)Size (inch)Viewing area Width x Height (mm)Color supportTouch screenUniCloudI/Os
US5-B5-B112VDC or 24VDC5” 800x480 (WVGA)5''108x64.816bitResistive AnalogWith UniCloud enabled functionalityNo built-in I/Os
US5-B10-B112VDC or 24VDC5” 800x480 (WVGA)5''108x64.816bitResistive AnalogWith UniCloud enabled functionalityNo built-in I/Os
US5-B5-TR2224VDC5” 800x480 (WVGA)5''108x64.816bitResistive AnalogWith UniCloud enabled functionality• 10 x Digital inputs, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 2 x Transistor outputs, npn, including 2 High speed PWM output channels • 8 x Relay outputs
US5-B10-TR2224VDC5” 800x480 (WVGA)5''108x64.816bitResistive AnalogWith UniCloud enabled functionality• 10 x Digital inputs, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 2 x Transistor outputs, npn, including 2 High speed PWM output channels • 8 x Relay outputs
US5-B5-T2424VDC5” 800x480 (WVGA)5''108x64.816bitResistive AnalogWith UniCloud enabled functionality• 10 x Digital inputs, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 12 x Transistor outputs, pnp, including 2 PWM output channels
US5-B10-T2424VDC5” 800x480 (WVGA)5''108x64.816bitResistive AnalogWith UniCloud enabled functionality• 10 x Digital inputs, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 12 x Transistor outputs, pnp, including 2 PWM output channels
US5-C5-B112VDC or 24VDC5” 800x480 (WVGA)5''108x64.816bitResistive AnalogWith built-in 5 years UniCloud start-up subscriptionNo built-in I/Os
US5-C10-B112VDC or 24VDC5” 800x480 (WVGA)5''108x64.816bitResistive AnalogWith built-in 5 years UniCloud start-up subscriptionNo built-in I/Os
US5-C5-TR2224VDC5” 800x480 (WVGA)5''108x64.816bitResistive AnalogWith built-in 5 years UniCloud start-up subscription• 10 x Digital inputs, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 2 x Transistor outputs, npn, including 2 High speed PWM output channels • 8 x Relay outputs
US5-C10-TR2224VDC5” 800x480 (WVGA)5''108x64.816bitResistive AnalogWith built-in 5 years UniCloud start-up subscription• 10 x Digital inputs, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 2 x Transistor outputs, npn, including 2 High speed PWM output channels • 8 x Relay outputs

商品の説明

Powerful programmable logic controller with high quality HMI touch screen. Multi-function in a superbly compact hardware profile: PLC+HMI+I/Os built into a single unit.

UniStream 5″ main features: Ethernet/IP, VNC, FTP, Web Server, Video + RTSP, SQL Client and more. It is backed by the most efficient programming software you have ever used.

Available in UniStream 5″ Cloud series – a PLC with built-in, no-cost cloud services. You simply connect the PLC to ‘UniCloud’, Unitroncis cloud service, design a no-code dashboard, and go live in less than 30 minutes!

ドキュメンテーション

サプライヤーに問い合わせる

UNITRONICS

UNITRONICS

Founded in 1989, Unitronics’ innovative approach to reliable automation is driven by in-depth knowledge of the needs of the automation control industry. This knowledge is gained through the company’s decades of experience with diverse projects in automated parking systems, packaging and palletizing, energy production, agriculture, HVAC, food, dairy, chemical, wastewater, boiler industries, plastic extrusion, and other industrial channels.

Google Map