TraceParts 分類> 電気関連>

電気保護装置

61,845 結果
表示: 
並べ替え 
0603 PTC Resettable Fuses, 6V, 350mA
0603 PTC Resettable Fuses, 6V, 350mA
MF-FSMF035X-2
0603 PTC Resettable Fuses, 6V, 500mA
0603 PTC Resettable Fuses, 6V, 500mA
MF-FSMF050X-2
0603 PTC Resettable Fuses, 9V, 200mA
0603 PTC Resettable Fuses, 9V, 200mA
MF-FSMF020X-2
0805 PTC Resettable Fuse, 1.1A
0805 PTC Resettable Fuse, 1.1A
MF-PSMF110X-2
0805 PTC Resettable Fuse, 100mA
0805 PTC Resettable Fuse, 100mA
MF-PSMF010X-2
0805 PTC Resettable Fuse, 200mA
0805 PTC Resettable Fuse, 200mA
MF-PSMF020X-2
0805 PTC Resettable Fuse, 750mA
0805 PTC Resettable Fuse, 750mA
MF-PSMF075X-2
1 phase low cost chassis mount filter,1A
1 phase low cost chassis mount filter,1A
FN2010-1-06
1 phase low cost chassis mount filter,3A
1 phase low cost chassis mount filter,3A
FN2010-3-06
1 phase low cost chassis mount filter,6A
1 phase low cost chassis mount filter,6A
FN2010-6-06
1 pole type B MCB,10kA 10A
1 pole type B MCB,10kA 10A
5SY41106
1 pole type B MCB,10kA 16A
1 pole type B MCB,10kA 16A
5SY41166
1 pole type B MCB,10kA 20A
1 pole type B MCB,10kA 20A
5SY41206