AZ Series Closed Loop mini Drivers Ethernet Type Modbus (TCP, UDP) (DC input)

Manufacturer Oriental Motor U.S.A. Corp.
Description AZ Series Closed Loop mini Driver Ethernet Type Modbus (TCP, UDP)
Manufacturer Part Number AZD-KREN
E-Shop link https://catalog.orientalmotor.com/item/azd-closed-loop-absolute-type-drivers-dc/mini-drivers-ethernet-type-modbus-tcp-udp-dc-input/azd-kren
Safety Standards UL; CE
Connection Type Unlimited units can be connected to a single host system (depends on Ethernet limitations)
Driver Type Ethernet Type
Power Supply 24 / 48 VDC
Protocol Modbus TCP, Modbus UDP
Electrical Characteristics Use shielded twisted-pair (STP) cable. Straight-through/Crossover cable, Category 5e or higher
Baud Rate 100 Mbps
Communication Method Full Duplex (Autonegotiation)
Main Power Supply Input Current 0.4 ~ 3.7A (Refer to manual for details)
Number of Positioning Data Sets 256 Points
Input 16 Points
Output 16 Points
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

サプライヤーに問い合わせる

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map