51-355.022DF Keylock switch 2 positions square, Actuator, Rest - Maintained (a)

Manufacturer eao
Description Keylock switch 2 positions square, Front dimension: 24 mm x 24 mm, IP front protection: IP65
Part Number 51-355.022DF_1a56b6
Order Number 51-355.022DF
Front dimension 24 mm x 24 mm
IP front protection IP65
Front form square
Design Flush design
CAD picture caption Keylock switch 2 positions flush, square, plug-in terminal, 1 NC/1 NO
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

Order NumberCAD picture caption
51-355.022DFKeylock switch 2 positions flush, square, plug-in terminal, 1 NC/1 NO

サプライヤーに問い合わせる

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map