OPALA

4G LTE SMD antenna for embedded antenna applications. 698-2690MHz

 
Manufacturer Synzen
Description 4G LTE SMD Antenna
Part number SZP-C-0L02
Mass 2 g
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

A highly compact yet high-performance solution for devices that require embedded antenna designs. Synzen have created the optimal solution for 4G LTE applications that also simplifies the design in process.

  1. Designed to work in compact devices with limited space
  2. Resistant to de-tuning
  3. For 4G LTE Applications, but also backward compatible for 3G/2G systems
  4. Less dependency on GND plane length
  5. SMD component supplied in Tape and reel
  6. Higher performance than larger OTS solutions
  7. Simple design in process
  8. Project life support Direct from Synzen Engineers
  9. Suitable for sealing with resin / potting compounds

Documentazione

Contatta il fornitore

Synzen Precision Technology Ltd

Synzen Precision Technology Ltd

Leading provider of high performing embedded antennas the IoT, Medical, Automotive and Consumer electronics markets.

Google Map