JANUS ML 3B TRX V - Access Control Safety Light Curtain with Integrated Muting Function, Automatic/Manual Restart and EDM, L-Logic (Exit Only), Transceiver (TRX), for Applications with High Speed Conveyors

Manufacturer ReeR Safety
Description Access Control Safety Light Curtain with Integrated Muting Function, Automatic/Manual Restart and EDM, L-Logic (Exit Only), Transceiver (TRX), for Applications with High Speed Conveyors
Manufacturer Part Number 1360045
Safety level (SIL / PL) Type 4 - SIL 3 - SILCL 3 - PL e - Cat. 4
Safety outputs 2 OSSD PNP (500 mA at 24 VDC)
Approvals CE, TÜV, UL
Response Time (ms) 10
Detection Access Control
Resolution (mm) Multi-Beam
Potected Height (mm) 810
Max Operating Range (m) 3.5
Number of beams 3
Restart Automatic/Manual
Overall Height (mm) (A) 1076
Fastening Back slot, side slot with set of LH type brackets (included). SFB 4J swivel brackets (optional)
Degree of protection IP65
Connections M23 19-pole connector
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Manufacturer Part NumberSafety level (SIL / PL)Power supply (VDC)Safety outputsApprovalsResponse Time (ms)DetectionResolution (mm)Potected Height (mm)Max Operating Range (m)Number of beamsRestartCross Section (mm)Overall Height (mm) (A)Safety FunctionsFunctioning SystemMax. length of the connection cables (m)Muting SensorsMuting FunctionMuting LogicFasteningDegree of protectionOperating temperature (°C)ConnectionsMTTFd (ISO 13849-1) (years)PFHd (IEC 61508)Status Signaling
1360045Type 4 - SIL 3 - SILCL 3 - PL e - Cat. 424 ± 20%2 OSSD PNP (500 mA at 24 VDC)CE, TÜV, UL10Access ControlMulti-Beam8103.53Automatic/Manual50 x 601076IntegratedTRX (Transceiver)1002 optoelectronic, built-in, pre-aligned and pre-wired with parallel beamsIntegrated with Muting armsL (One way) logic with 2 sensors - Parallel beamsBack slot, side slot with set of LH type brackets (included). SFB 4J swivel brackets (optional)IP65-10 ... 55M23 19-pole connector1004.92E-097 segment display and LEDs for diagnostics, light curtain's status and Muting sensors status

Descrizione prodotto

Safety Light Curtain: Type 4, SIL3, SILCL3, PL e, Cat. 4. Cross Section: 50 x 60 mm. Hardware configuration: no programming necessary, easy to install and replace, configuration through Main Connectors. Built-in Muting sensors with 2 parallel beams: pre-wired, pre-aligned, adjustable in height and angle. One-way access control system with exit-only L-Muting logic. Muting sensors with longer arms optimised for high-speed conveyors. M12 connectors for external Muting sensors, with operating logic with 2 or 4 sensors. Unshielded cables up to 100 m can be used to connect the Safety Light Curtain. What's in the Box: Active TX/RX Element, Passive Retro-Reflector Element and Standard Fastening Brackets

Contatta il fornitore

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map