Xboxer Hybrid Unit

 
Manufacturer Nuaire
Description Xboxer Hybrid Unit - XB-H260
Part Number XB-H260
Air Flow 0.008
Voltage 230
Nominal Motor Rating 0.083
Full Load Current 1.3
Electrical Phase 1
Maximum Ambient Temperature (°C) 40
Warranty Period 3 Years
Weatherproof or Internal Only Internal
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Contatta il fornitore

NUAIRE

NUAIRE

Manufacturer and distributor of industrial, commercial, and residential fans including axial flow, smoke control, plate axials, and constant pressure.

Google Map