[STAINLESS STANDARD] Cam Follower CF..MAB

Hexagon socket on both sides (Ød: 10mm ~ 30mm)

 
Manufacturer JNS
Description [Stainless Standard] Cam Follower: hexagon socket on both sides
Part Number JNS_CF12MAB
Installation Method Hexagon socket on both sides
Material STAINLESS STEEL
Outer Diameter D (mm) 30
Outer Ring Cylinderical
Outer Ring Width C (mm) 14
Roller Guide Cage
Seal Structure Shield Type
Stud Diameter d (mm) 12
Type Standard
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

UU: with seals - R: crowned outer ring - V: full complement

Documentazione

Contatta il fornitore

JNS

JNS

Manufacturer of Needle Roller Bearings

Google Map