[STAINLESS STANDARD] Cam Follower CF..M

Screwdriver slot on stud head (Ød: 5mm ~ 10mm)

 
Manufacturer JNS
Description [Stainless Standard] Cam Follower: screwdriver slot
Part Number CF5M
Installation Method Screwdriver slot
Material STAINLESS STEEL
Outer Diameter D (mm) 13
Outer Ring Cylinderical
Outer Ring Width C (mm) 9
Roller Guide Cage
Seal Structure Shield Type
Stud Diameter d (mm) 5
Type Standard
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

UU: with seals - R: crowned outer ring - V: full complement

Documentazione

Contatta il fornitore

JNS

JNS

Manufacturer of Needle Roller Bearings

Google Map