O8H216: Diffuse reflection sensor; red light; light-on/dark-on mode; (programma

Diffuse reflection sensor

Manufacturer ifm
Description O8H216: Diffuse reflection sensor; red light; light-on/dark-on mode; (programma
Manufacturer Part Number O8H216
GTIN 4021179302432
ECLASS 27270904
Country of origin SG
Customs tariff number 85365019
Weight 21.200
Distributor ifm electronic gmbh
Type Diffuse reflection sensor
Description O8H-FPKG/IO-Link/0,30M/AS/4P
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

Diffuse reflection sensor; red light; light-on/dark-on mode; (programmable); (programmable); PNP; 50 mm; IP 65; IP 67; 0.3 m PVC-Cable; M8 Connector

Contatta il fornitore

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map