KEL-BES

Brush plates for cable pass-through

 
Manufacturer icotek GmbH & Co. KG
Description KEL-BES 24
Manufacturer Part Number 51515
Product Page https://www.icotek.com/en/products/brush-cable-pass-through/kel-bes?tab=3477#variant-4195
Flame class UL94-V0
Operating temperature min. -20 C°
Operating temperature max. 90 C°
Material Polyamide
Material brushes Polyamide
Length 147 mm
Width 58 mm
Height 10 mm
Mounting height 10 mm
Cut-out size 112 × 36 mm
No. of screw holes 4
Screw hole diameter 5.8 mm
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

Brush plates KEL-BES for routing cables into server racks, control panels and electrical enclosures. KEL-BES is also an ideal solution for entry and exit of cables that are routed inside raised floors, e.g. in computer centres.

The brush plates can either be mounted via screws or via expanding rivets.

The KEL-BES plates match exactly the cut-out dimensions 10-, 16- and 24-pin standard industrial connectors.

Documentazione

Contatta il fornitore

icotek GmbH & Co. KG

icotek GmbH & Co. KG

Google Map