Kopal Clamps - Swivel Stop - Mini

Kopal Clamps & Stops

 
Manufacturer Fixtureworks
Description .100 IN Swivel Stop
Part Number MB-25125
Type Swivel
T Thread in M6
D in 1.10
L in 1.00
L1 in .59
W in .79
W1 in .79
H in .22
H1 in -
H2 in .100
K in .157 (4mm)
Holding Force Lbs 880
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

Swivel and raised swivel stop styles. Made from spring steel.

Documentazione

Contatta il fornitore

Fixtureworks

Fixtureworks

Standard machine elements and fixturing components for machining, manufacturing, inspection, assembly, OEM and industrial applications.

Google Map