1MT171 Piston Actuator

The 1MT171 Piston Actuator is a highly reliable electroexplosive device used in ordnance defense systems.

 
Manufacturer EAGLEPICHER
Description 1MT171 Piston Actuator
Part number 1MT171-2
Weight 2.25 gm Max
Lead 0.018” (.46 mm) diameter
Piston extension 0.245” (6.22 mm) approx.
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

It is used as an electrically activated system to penetrate bursts discs. The 1MT171 Piston Actuator is a completely self-contained, non-sealed electroexplosive device. The hardness of the pointed piston is 220 Bn. The leads are copper cored and gold plated.

Variations
Two models (1MT171-2 and 1MT171-4) are described here. Modifications in bridge resistance can be made to meet specific requirements.

Characteristics
Some of the characteristics listed here are nominal; others are levels to which the units have been tested. There are no limits on design capabilities. Please consult an EaglePicher representative before using this data as a specification.

Contatta il fornitore

EAGLEPICHER

EAGLEPICHER

American batteries manufacturer

Google Map