Screwdrivers with automatic air shut-off - Trigger start and push handle models

Manufacturer Atlas Copco
Description Model with revolver handle with trigger start and push button start LUM 22 HR3-P
Part number 8431026906
Mass 0.85 kg
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

ModelTorque range Elastic assembly (N.m)Free speed (rpm)Air consumption at free speed (l/s)Sound pressure (dB)(A)Weight (kg)Length (mm)Air inlet threadAngle head centre to side (mm)Reference
LUM 22 HR3-P0,6-322007.5740.851861/4218431026906
LUM 22 HR4-P0,6-416507.5740.851861/4218431026908
LUM 22 HR6-P1,5-6,511507.5740.851861/4218431026907
LUM 22 HR10-P3,5-107507.57412181/4218431026909
LUM 22 HR12-P3,5-12,55007.57412101/4218431026910
LUM 22 HR12-370-P3,5-12,53707.57412101/4218431026911

Contatta il fornitore

Atlas Copco - Assembly Tools and Solutions

Atlas Copco - Assembly Tools and Solutions

Compressor Technique - Construction and Mining Technique - Industrial Technique

  • Atlas Copco Applications Industrielles S.A.

    Atlas Copco Applications Industrielles S.A.
    ZI du Vert Galant
    2, Avenue de l'Eguillette
    BP 7112
    95054 CERGY PONTOISE Cedex
    Francia
    https://www.atlascopco.com/

Google Map