Gear Racks from Bright Steel C45K, Straight Tooth System, Milled Teeth

Racks of steel / module 0.5 to 10 / from module 2 for continuous linking (with gap) / pressure angle 20°

 
Manufacturer MÄDLER GmbH
Description Gear rack made of key steel, module 0.5, tooth width 4mm, height 6mm, length 250mm
Part Number 22160100
Module 0,5*
b - h11 [mm] 4
ha [mm] 6
h0 [mm] 5,5
Nom. Length L [mm] 250
Eff. Length [mm] -
Weight [kg] 0,04
Customers tariff number 84839089
ECLASS 11.0 23-17-01-08
CAD models
Please make sure this software has been installed.

Product selection

Product Description

*Key Steel.
**St37K.

Material: Bright steel C45K.

Reference profile 2 DIN 867 / DIN 3972. Pressure angle 20º.
Tooth quality 8d25 DIN 3967. Precisely straightened.

Rounded edge at square bar of 15 up to 60 mm.
Chamfered edge at square bar of 80 up to 100 mm.

All gear racks from module 2, except for nominal length 500 mm, are cut of for continuous linking, with gap.

Production-related tolerances of dimensions ha and h0:
module 0.5 - 2: -0.2 mm.
module 2.5 - 4: -0.3 mm.
module 5 - 8: -0.4 mm.
module 10: -0.5 mm.

Contact the supplier

MÄDLER GmbH

MÄDLER GmbH

MÄDLER®, founded 1882, is one of the leading producer and supplier of power transmission elements and standard parts. In the MÄDLER® group, there are in Germany two plants and three sales branches. The group is doing business world wide. Power transmission elements, handles, DIN-parts, dampers, pneumatics, linear motion, roller bearings, gear boxes, geared motors, telescopic slides, adhesives and sealants. MÄDLER® is well known for its very extensive product range with best availability. A lot of sophisticated products are produced in the both own plants in Germany. Other products are made due to german quality standards. MÄDLER ®´s quality management is certificated according to DIN EN ISO 9001. In addition to our standard range, we also manufacture customised solutions according to sample or drawing, from individual parts to large series and ready-to-install assemblies - quickly and cost-effectively in the best quality. Our sales staff will advise you in case of need and will find a solution together with you. In our Webshop at www.maedler.de you find all products with prices and sign of availability. Use our CAD-drawings, our selection- and calculation-tools and the download-center. Make your online orders quick and comfortable.

Google Map