Mounting Aids for Gear Racks, Straight Tooth System

Assembly aids for gear racks / module 1.5 to 8 / counterpart for continuous linking (with gap)

 
Manufacturer MÄDLER GmbH
Description Mounting aid for gear racks, steel C45KG, module 1.5, tooth width 10mm, height 10mm, length approx. 60mm
Part Number 22760000
Module 1,5
Pitch 4,71
b [mm] 10
ha [mm] 10
h0 [mm] 8,5
L ≈ [mm] 60
tooth quality 8 d25
Material C45K
Weight [kg] 0,039
Customers tariff number 84839089
ECLASS 11.0 23-17-01-08
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Material:
Steel C45K, tooth quality 8d25.
Steel 16MnCr5, tooth quality 7h25.
Stainless steel 1.4305 (AISI 303), tooth quality 8d25.

Reference profile 2 DIN 867 / DIN 3972.
Pressure angle 20º. Tooth quality according to DIN 3967.

Milled teeth. Versions from steel 16MnCr5 have induction hardened teeth, ground at all long surfaces, including teeth.

All these mounting aids have 13 teeth.

Other dimensions and designs on request.

Production-related tolerances of dimensions ha and h0:
module 1.5 - 2: -0.2 mm.
module 2.5 - 4: -0.3 mm.
module 5 - 8: -0.4 mm.

Contact the supplier

MÄDLER GmbH

MÄDLER GmbH

MÄDLER®, founded 1882, is one of the leading producer and supplier of power transmission elements and standard parts. In the MÄDLER® group, there are in Germany two plants and three sales branches. The group is doing business world wide. Power transmission elements, handles, DIN-parts, dampers, pneumatics, linear motion, roller bearings, gear boxes, geared motors, telescopic slides, adhesives and sealants. MÄDLER® is well known for its very extensive product range with best availability. A lot of sophisticated products are produced in the both own plants in Germany. Other products are made due to german quality standards. MÄDLER ®´s quality management is certificated according to DIN EN ISO 9001. In addition to our standard range, we also manufacture customised solutions according to sample or drawing, from individual parts to large series and ready-to-install assemblies - quickly and cost-effectively in the best quality. Our sales staff will advise you in case of need and will find a solution together with you. In our Webshop at www.maedler.de you find all products with prices and sign of availability. Use our CAD-drawings, our selection- and calculation-tools and the download-center. Make your online orders quick and comfortable.

Google Map