MS544-10S-NS EMI/RFI SHIELD

54.4 x 23.9 x 7.5mm One-piece RF Shield/EMI Shield (Nickel-Silver)

 
Manufacturer Masach Tech
Description 54.4 x 23.9 x 7.5mm One-piece Drawn-Seamless RF Shield/EMI Shield (Nickel-Silver)
Part Number MS544-10S-NS
Material Nickel-Silver
Size 54.4 x 23.9 x 7.5 mm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Masach Tech

Masach Tech

Setting the Standard for Shielding. Masach brings twenty five years of know-how and expertise into every standard shield produced. Our ever-growing selection of standard EMI/RFI shields is the largest in the industry, saving our customers precious time and money while catering to the electronic industry’s growing high frequency and RF applications. With emphasis on technology and design, Masach drawn EMI/RFI shields boast top performance across the metrics, featuring a seamless protective cage, robust construction, optimal planarity and two-piece shield design.

Google Map