BMR492 series

An eighth brick digital isolated DC/DC converter that delivers up to 1100 W for datacom & telecom applications

 
Manufacturer Flex Power Modules
Description An eighth brick digital isolated DC/DC converter that delivers up to 1100 W for datacom & telecom applications PMBus, 7-pin digital header, Peak Power, BMR4920300/864
Part Number BMR4920300/864
E-Shop link -
V in 40–60 V
V out 8–12 V
I out 67.3 A(91.7 A pk)
P out 800 W(1100 W pk)
Mount TH
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The BMR492 is the latest generation of our digitally controlled Advanced Bus Converter packaged in an eighth-brick format.
The BMR492 has an input voltage range of 40 to 60V, which meets the typical voltage requirements used in the data center environment. The latest variants include an ability to deliver peak power capabilities of up to 1100 W to the load, ideal to support downstream processors that have burst mode power requirements.
Isolation between input and output is 1500Vdc, and it boasts a typical efficiency of up to 97.5% at 48Vin / 50% load.
The BMR492 series has an operating temperature range from -40°C up to +125°C (hot spot temperature) and has a mean time between failure (MTBF) of over 6 million hours.
Standard features for the BMR492 include output over voltage protection, output short-circuit protection, over temperature protection, and a digital interface using the PMBus® protocol using the 7-pin industry standard.
The BMR492 includes a PMBus® interface for digital Configuration, Monitoring and Control, and is supported by our own Flex Power Designer tool.

Contact the supplier

Flex Power Modules

Flex Power Modules

Flex Power Modules designs and manufactures high efficiency board-mounted DC/DC converters targeting the telecom, data center, cloud computing, artificial intelligence, industrial, and railway market segments.

Google Map