DF1 plus

Torquemeter with DIN PCD, high accuracies and digital data transfer.

 
Manufacturer ATESTEO GmbH & Co. KG
Description DF1 plus 50Nm
Manufacturer number DF1 plus_50Nm
Accuracy class [%] 0.04
Accuracy class (extended) [%] 0.03
Nominal torque [Nm] 50
Maximum speed 21000
Rotor length [mm] 45
Pitch circle diameter [mm] 84
Speed detection type optional
Number of impulses of the speed detection N/A
Dual range support Yes
CAD models
Please make sure this software has been installed.

Product selection

Product Description

ATESTEO torquemeters are designed for any kind of test bench and laboratory.
With their high precision and mature components, they fulfil the requirements for industrial usage and deliver high accuracy measurement results wherever torque has to be acquired.

The DF series torque measuring flanges feature an innovative measuring element in combination with digital multi-channel telemetry. This enables an extremely wide bandwidth of installation and measurement arrangements. The torquemeter is unique in that it features three genuine strain gauge amplifiers in the rotor electronics. The additional overflow channel transmits measurement values of up to 300% of the nominal torque. The rotor temperature is also signaled. The flange dimensions of the DF series conform to the DIN norm and are compatible with similar products from our competitors.

Documentation

Contact the supplier

ATESTEO GmbH & Co. KG

ATESTEO GmbH & Co. KG

Leading drivetrain testing specialist for the international automotive and automotive supplier industry.

Google Map