GN 841.3 Stainless Steel Push-Pull Type Toggle Clamps, Horizontal Operating Lever

 
Manufacturer JW Winco
Description Stainless Steel Push-Pull Type Toggle Clamps, Horizontal Operating Lever
Part Number 841.3-85-ASX-NI
ECLASS 9.1 21041716
Customs fee number 82057000
RoHs Yes
Weight 0.313 lbs
Type ASX - Without locking mechanism
Material NI - Stainless steel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Push-pull type toggle clamps GN 841.3 can be used in applications requiring very high clamping forces. In the clamped position, the operating lever is in its horizontal position.
Type ASLX is securely locked while in the clamped position to prevent it from loosening by accident or due to vibrations. The lock can be released again with a single hand.

Documentation

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map