9100.M

CIRCULAR SPLIT CABLE ENTRY SYSTEMS FOR PREDETERMINED CABLES, MADE OF REINFORCED THERMOPLASTIC POLYMER WITH FIBREGLASS AND OVERMOULDED SEAL

 
Manufacturer CEMBRE
Part family Description CIRCULAR SPLIT CABLE ENTRY SYSTEMS FOR PREDETERMINED CABLES, MADE OF REINFORCED THERMOPLASTIC POLYMER WITH FIBREGLASS AND OVERMOULDED SEAL
Type 9100.M20
Marks CE; UKCA; UL (cURus)
Number of large grommets 0
Number of small grommets 1
H [mm] 45.5
ØF [mm] 20.5
P M20x1.5
C [mm] 13.5
L [mm] 50
E [mm] 36
Range of operating temperature (static) [°C] -40÷150
Clamping element material Stainless steel Class A2
Overmolded gasket material TPE elastomer
Material Thermoplastic polymer + Glass fiber
Color grey
NEMA type 1;12;4X indoor
UL standard 50E
UL type 1;12;4X outdoor
Self-extinguishing fire class according to UL 94 V0
Ingress Protection IP66
EN 45545-2 certification R22:HL2;
EN 62262 impact rating 3
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Cembre

Cembre

Electronics manufacturer in Brescia

Google Map