Robottrack AT55-C

 
Manufacturer Vansichen Linear Technology
Description Robottrack AT55-C
Part number AT55-C-4205
Mounting position CEILING
Mass axis 290 kg/m
Guiding railsize 55
Driving system Rack M4
Acceleration 2 m/s²
Speed 2 m/s
Stroke length 3000 mm
Total length 4205
Carriage length 895
CAD models
Please make sure this software has been installed.

Product selection

Stroke (mm)
Pillar height (mm)
Carriage position (mm)

Documentation

Contact the supplier

Vansichen Linear Technology

Vansichen Linear Technology

Vansichen-Simkon designs and manufacturers linear tracks for robots, linear systems and 1 to 5 axis rotary positioners.

Google Map