REF. 823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE

Manufacturer RABOURDIN
Description REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=10 mm Modèle N°=8
Manufacturer Part Number 823-10-8
E-Shop link https://eshop.rabourdin.fr/en/tbc-type/501-cartouche-chauffante-retreinte-type-tcb-avec-thermocouple-metriques.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmMODELE
823-8-13REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=8 mm Modèle N°=13813
823-10-2REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=10 mm Modèle N°=2102
823-10-4REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=10 mm Modèle N°=4104
823-10-6REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=10 mm Modèle N°=6106
823-10-8REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=10 mm Modèle N°=8108
823-10-11REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=10 mm Modèle N°=111011
823-10-14REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=10 mm Modèle N°=141014

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map