REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=80 mm
Manufacturer Part Number 653-24-27-80
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 24
S mm 27
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-24-27-80REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=80 mm242780
653-24-27-85REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=85 mm242785
653-24-27-105REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=105 mm2427105
653-24-27-125REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=125 mm2427125
653-24-27-165REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=165 mm2427165
653-24-36-25REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=36 L=25 mm243625
653-24-36-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=36 L=45 mm243645
653-24-36-50REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=36 L=50 mm243650
653-24-36-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=36 L=55 mm243655
653-24-36-60REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=36 L=60 mm243660

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map