REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=76 L=25 mm
Manufacturer Part Number 653-22-76-25
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 22
S mm 76
L mm 25
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-22-56-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=56 L=55 mm225655
653-22-56-75REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=56 L=75 mm225675
653-22-56-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=56 L=95 mm225695
653-22-56-115REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=56 L=115 mm2256115
653-22-56-165REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=56 L=165 mm2256165
653-22-66-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=66 L=55 mm226655
653-22-66-75REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=66 L=75 mm226675
653-22-66-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=66 L=95 mm226695
653-22-76-25REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=76 L=25 mm227625
653-22-76-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=76 L=45 mm227645

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map