REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=27 L=70 mm
Manufacturer Part Number 653-22-27-70
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 22
S mm 27
L mm 70
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-20-86-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=86 L=95 mm208695
653-20-96-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=96 L=55 mm209655
653-20-96-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=96 L=95 mm209695
653-20-116-115REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=116 L=115 mm20116115
653-22-27-25REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=27 L=25 mm222725
653-22-27-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=27 L=45 mm222745
653-22-27-50REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=27 L=50 mm222750
653-22-27-60REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=27 L=60 mm222760
653-22-27-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=27 L=65 mm222765
653-22-27-70REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=27 L=70 mm222770

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map