REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=136 L=135 mm
Manufacturer Part Number 653-22-136-135
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 22
S mm 136
L mm 135
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-22-116-75REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=116 L=75 mm2211675
653-22-116-115REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=116 L=115 mm22116115
653-22-116-155REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=116 L=155 mm22116155
653-22-136-135REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=22 S=136 L=135 mm22136135
653-24-27-25REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=25 mm242725
653-24-27-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=45 mm242745
653-24-27-50REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=50 mm242750
653-24-27-60REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=60 mm242760
653-24-27-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=65 mm242765
653-24-27-70REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=24 S=27 L=70 mm242770

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map