REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=70 mm
Manufacturer Part Number 653-20-27-70
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 20
S mm 27
L mm 70
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-20-27-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=65 mm202765
653-20-27-70REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=70 mm202770
653-20-27-80REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=80 mm202780
653-20-27-85REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=85 mm202785
653-20-27-105REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=105 mm2027105
653-20-27-125REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=125 mm2027125
653-20-36-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=36 L=20 mm203620
653-20-36-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=36 L=35 mm203635
653-20-36-40REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=36 L=40 mm203640
653-20-36-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=36 L=45 mm203645

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map