REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=20 mm
Manufacturer Part Number 653-20-27-20
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 20
S mm 27
L mm 20
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-20-22-80REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=80 mm202280
653-20-22-85REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=85 mm202285
653-20-22-115REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=115 mm2022115
653-20-27-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=20 mm202720
653-20-27-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=35 mm202735
653-20-27-40REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=40 mm202740
653-20-27-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=45 mm202745
653-20-27-50REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=50 mm202750
653-20-27-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=55 mm202755
653-20-27-60REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=27 L=60 mm202760

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map