REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=40 mm
Manufacturer Part Number 653-20-22-40
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 20
S mm 22
L mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-18-116-115REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=116 L=115 mm18116115
653-20-22-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=20 mm202220
653-20-22-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=35 mm202235
653-20-22-40REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=40 mm202240
653-20-22-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=45 mm202245
653-20-22-50REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=50 mm202250
653-20-22-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=55 mm202255
653-20-22-60REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=60 mm202260
653-20-22-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=65 mm202265
653-20-22-70REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=20 S=22 L=70 mm202270

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map