REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=66 L=55 mm
Manufacturer Part Number 653-18-66-55
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 18
S mm 66
L mm 55
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-18-46-85REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=46 L=85 mm184685
653-18-46-105REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=46 L=105 mm1846105
653-18-46-135REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=46 L=135 mm1846135
653-18-46-165REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=46 L=165 mm1846165
653-18-56-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=56 L=20 mm185620
653-18-56-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=56 L=35 mm185635
653-18-56-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=56 L=55 mm185655
653-18-56-75REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=56 L=75 mm185675
653-18-56-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=56 L=95 mm185695
653-18-66-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=66 L=55 mm186655

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map