REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=85 mm
Manufacturer Part Number 653-18-27-85
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 18
S mm 27
L mm 85
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-18-27-85REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=85 mm182785
653-18-27-105REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=105 mm1827105
653-18-27-125REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=125 mm1827125
653-18-36-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=36 L=20 mm183620
653-18-36-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=36 L=35 mm183635
653-18-36-40REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=36 L=40 mm183640
653-18-36-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=36 L=45 mm183645
653-18-36-50REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=36 L=50 mm183650
653-18-36-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=36 L=55 mm183655
653-18-36-60REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=36 L=60 mm183660

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map