REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=60 mm
Manufacturer Part Number 653-18-27-60
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 18
S mm 27
L mm 60
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-18-27-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=20 mm182720
653-18-27-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=35 mm182735
653-18-27-40REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=40 mm182740
653-18-27-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=45 mm182745
653-18-27-50REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=50 mm182750
653-18-27-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=55 mm182755
653-18-27-60REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=60 mm182760
653-18-27-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=65 mm182765
653-18-27-70REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=70 mm182770
653-18-27-80REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=27 L=80 mm182780

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map