REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=60 mm
Manufacturer Part Number 653-18-22-60
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 18
S mm 22
L mm 60
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-18-22-40REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=40 mm182240
653-18-22-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=45 mm182245
653-18-22-50REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=50 mm182250
653-18-22-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=55 mm182255
653-18-22-60REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=60 mm182260
653-18-22-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=65 mm182265
653-18-22-70REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=70 mm182270
653-18-22-80REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=80 mm182280
653-18-22-85REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=85 mm182285
653-18-22-115REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=115 mm1822115

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map