REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=66 L=55 mm
Manufacturer Part Number 653-15-66-55
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 15
S mm 66
L mm 55
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-15-56-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=56 L=95 mm155695
653-15-66-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=66 L=55 mm156655
653-15-66-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=66 L=65 mm156665
653-15-66-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=66 L=95 mm156695
653-15-76-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=76 L=55 mm157655
653-15-76-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=76 L=95 mm157695
653-15-86-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=86 L=55 mm158655
653-15-86-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=86 L=95 mm158695
653-18-22-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=20 mm182220
653-18-22-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=18 S=22 L=35 mm182235

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map