REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=27 L=85 mm
Manufacturer Part Number 653-15-27-85
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 15
S mm 27
L mm 85
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-15-27-85REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=27 L=85 mm152785
653-15-27-105REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=27 L=105 mm1527105
653-15-36-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=36 L=20 mm153620
653-15-36-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=36 L=35 mm153635
653-15-36-40REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=36 L=40 mm153640
653-15-36-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=36 L=45 mm153645
653-15-36-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=36 L=55 mm153655
653-15-36-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=36 L=65 mm153665
653-15-36-75REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=36 L=75 mm153675
653-15-36-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=36 L=95 mm153695

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map