REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=27 L=20 mm
Manufacturer Part Number 653-15-27-20
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 15
S mm 27
L mm 20
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-15-22-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=22 L=65 mm152265
653-15-22-70REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=22 L=70 mm152270
653-15-22-90REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=22 L=90 mm152290
653-15-22-110REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=22 L=110 mm1522110
653-15-27-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=27 L=20 mm152720
653-15-27-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=27 L=35 mm152735
653-15-27-40REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=27 L=40 mm152740
653-15-27-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=27 L=45 mm152745
653-15-27-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=27 L=55 mm152755
653-15-27-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=27 L=65 mm152765

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map