REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=22 L=45 mm
Manufacturer Part Number 653-15-22-45
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 15
S mm 22
L mm 45
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-14-76-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=76 L=55 mm147655
653-14-76-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=76 L=95 mm147695
653-14-86-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=86 L=55 mm148655
653-14-86-95REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=86 L=95 mm148695
653-15-22-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=22 L=20 mm152220
653-15-22-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=22 L=35 mm152235
653-15-22-40REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=22 L=40 mm152240
653-15-22-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=22 L=45 mm152245
653-15-22-50REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=22 L=50 mm152250
653-15-22-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=15 S=22 L=55 mm152255

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map