REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=27 L=40 mm
Manufacturer Part Number 653-14-27-40
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 14
S mm 27
L mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-14-27-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=27 L=20 mm142720
653-14-27-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=27 L=35 mm142735
653-14-27-40REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=27 L=40 mm142740
653-14-27-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=27 L=45 mm142745
653-14-27-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=27 L=55 mm142755
653-14-27-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=27 L=65 mm142765
653-14-27-85REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=27 L=85 mm142785
653-14-27-105REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=27 L=105 mm1427105
653-14-36-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=36 L=20 mm143620
653-14-36-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=36 L=35 mm143635

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map