REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=22 L=110 mm
Manufacturer Part Number 653-14-22-110
E-Shop link https://eshop.rabourdin.fr/en/431-guide-pillar-without-centering-post-oxa.html
D mm 14
S mm 22
L mm 110
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmS mmL mm
653-14-22-20REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=22 L=20 mm142220
653-14-22-35REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=22 L=35 mm142235
653-14-22-40REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=22 L=40 mm142240
653-14-22-45REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=22 L=45 mm142245
653-14-22-50REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=22 L=50 mm142250
653-14-22-55REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=22 L=55 mm142255
653-14-22-65REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=22 L=65 mm142265
653-14-22-70REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=22 L=70 mm142270
653-14-22-90REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=22 L=90 mm142290
653-14-22-110REF. 653 STEPPED GUIDE PILLAR WITHOUT CENTERING PLUG D=14 S=22 L=110 mm1422110

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map