REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH

NF E 63-072

Manufacturer RABOURDIN
Description REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=12 Course=38 L=100 mm With Drilling
Manufacturer Part Number 5670-12-38-100A
E-Shop link https://eshop.rabourdin.fr/en/semi-blocs/356-semi-bloc-a-billes-course-limitee-de-haute-precision.html
D1 mm 12
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5670-12-25-100AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=12 Course=25 L=100 mm With Drilling12100
5670-12-38-100AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=12 Course=38 L=100 mm With Drilling12100
5670-12-25-125AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=12 Course=25 L=125 mm With Drilling12125
5670-12-38-125AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=12 Course=38 L=125 mm With Drilling12125
5670-16-44-100AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=16 Course=44 L=100 mm With Drilling16100
5670-16-44-125AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=16 Course=44 L=125 mm With Drilling16125
5670-16-62-125AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=16 Course=62 L=125 mm With Drilling16125
5670-16-80-125AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=16 Course=80 L=125 mm With Drilling16125
5670-16-44-140AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=16 Course=44 L=140 mm With Drilling16140
5670-16-62-140AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=16 Course=62 L=140 mm With Drilling16140

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map