REF. 553 LOCATING SLEEVE

Manufacturer RABOURDIN
Description REF. 553 LOCATING SLEEVE D2=42 L=140 mm
Manufacturer Part Number 553-42-140
E-Shop link https://eshop.rabourdin.fr/en/casings/350-douille-de-centrage-lisse-oxa.html
D2 mm 42
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD2 mmL mm
553-30-160REF. 553 LOCATING SLEEVE D2=30 L=160 mm30160
553-30-180REF. 553 LOCATING SLEEVE D2=30 L=180 mm30180
553-30-200REF. 553 LOCATING SLEEVE D2=30 L=200 mm30200
553-30-240REF. 553 LOCATING SLEEVE D2=30 L=240 mm30240
553-30-40REF. 553 LOCATING SLEEVE D2=30 L=40 mm3040
553-30-60REF. 553 LOCATING SLEEVE D2=30 L=60 mm3060
553-30-80REF. 553 LOCATING SLEEVE D2=30 L=80 mm3080
553-42-100REF. 553 LOCATING SLEEVE D2=42 L=100 mm42100
553-42-120REF. 553 LOCATING SLEEVE D2=42 L=120 mm42120
553-42-140REF. 553 LOCATING SLEEVE D2=42 L=140 mm42140

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map