REF. 553 LOCATING SLEEVE

Manufacturer RABOURDIN
Description REF. 553 LOCATING SLEEVE D2=26 L=180 mm
Manufacturer Part Number 553-26-180
E-Shop link https://eshop.rabourdin.fr/en/casings/350-douille-de-centrage-lisse-oxa.html
D2 mm 26
L mm 180
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD2 mmL mm
553-26-140REF. 553 LOCATING SLEEVE D2=26 L=140 mm26140
553-26-160REF. 553 LOCATING SLEEVE D2=26 L=160 mm26160
553-26-180REF. 553 LOCATING SLEEVE D2=26 L=180 mm26180
553-26-30REF. 553 LOCATING SLEEVE D2=26 L=30 mm2630
553-26-40REF. 553 LOCATING SLEEVE D2=26 L=40 mm2640
553-26-60REF. 553 LOCATING SLEEVE D2=26 L=60 mm2660
553-26-80REF. 553 LOCATING SLEEVE D2=26 L=80 mm2680
553-30-100REF. 553 LOCATING SLEEVE D2=30 L=100 mm30100
553-30-120REF. 553 LOCATING SLEEVE D2=30 L=120 mm30120
553-30-140REF. 553 LOCATING SLEEVE D2=30 L=140 mm30140

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map