REF. 553 LOCATING SLEEVE

Manufacturer RABOURDIN
Description REF. 553 LOCATING SLEEVE D2=20 L=140 mm
Manufacturer Part Number 553-20-140
E-Shop link https://eshop.rabourdin.fr/en/casings/350-douille-de-centrage-lisse-oxa.html
D2 mm 20
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD2 mmL mm
553-20-100REF. 553 LOCATING SLEEVE D2=20 L=100 mm20100
553-20-120REF. 553 LOCATING SLEEVE D2=20 L=120 mm20120
553-20-140REF. 553 LOCATING SLEEVE D2=20 L=140 mm20140
553-20-160REF. 553 LOCATING SLEEVE D2=20 L=160 mm20160
553-20-30REF. 553 LOCATING SLEEVE D2=20 L=30 mm2030
553-20-40REF. 553 LOCATING SLEEVE D2=20 L=40 mm2040
553-20-60REF. 553 LOCATING SLEEVE D2=20 L=60 mm2060
553-20-80REF. 553 LOCATING SLEEVE D2=20 L=80 mm2080
553-26-100REF. 553 LOCATING SLEEVE D2=26 L=100 mm26100
553-26-120REF. 553 LOCATING SLEEVE D2=26 L=120 mm26120

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map