REF. 5359 DEMOUNTABLE BRONZE LINED STEEL BUSH EXTRA LONG SPIGOT

NF E 63-123

Manufacturer RABOURDIN
Description REF. 5359 DEMOUNTABLE BRONZE LINED STEEL BUSH EXTRA LONG SPIGOT D1=25 mm
Manufacturer Part Number 5359-25
E-Shop link https://eshop.rabourdin.fr/en/318-bague-bronzacier-bridee-extra-longue.html
D1_mm 25
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mm
5359-25REF. 5359 DEMOUNTABLE BRONZE LINED STEEL BUSH EXTRA LONG SPIGOT D1=25 mm25
5359-32REF. 5359 DEMOUNTABLE BRONZE LINED STEEL BUSH EXTRA LONG SPIGOT D1=32 mm32
5359-40REF. 5359 DEMOUNTABLE BRONZE LINED STEEL BUSH EXTRA LONG SPIGOT D1=40 mm40
5359-50REF. 5359 DEMOUNTABLE BRONZE LINED STEEL BUSH EXTRA LONG SPIGOT D1=50 mm50
5359-63REF. 5359 DEMOUNTABLE BRONZE LINED STEEL BUSH EXTRA LONG SPIGOT D1=63 mm63

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map